text.skipToContent text.skipToNavigation

15A Armor Plug Grounding

PS515PACC20 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Armor Plug Grounding in white with two poles and three wires. Its rugged nylon construction provides impact and chemical resistance. All 3-wire terminals are located on the same plane, allowing for quick wire termination from any angle. 15A, 125V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tri-drive assembly screws are standard.
  • External dust seal
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin China
Features Chemical Resistant, Durable, Dust Resistant
Warranty Type 1-Year
UPC Number 785007863468
Dimensions
Product Height US 2.75 in
Product Volume US 0.122 cu in
Product Length US 1.78 in
Product Width US 2.1 in
Product Weight US 10.28 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 15 A
Flanged No
Connector Style Straight Blade
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what exactly is this

Asked by: none
This device is a Nema 5-15P rated plug that is designed to be installed on the end of a electrical cord.
Answered by: Legrand Technical Support
Date published: 2019-07-08
  • y_2026, m_6, d_16, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS515PACC20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT